Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Legend plate for control circuit devices [EC000621]
Bill of material
087951
PREVIEW
Preview
PLID
087951
MANUTYPEDESC
Manufacturer Type Description
10TQ18
DESCSHORT
Short Description
Button plate for push-button, Name: OFF, 18 x 18
DESCLONG
Long Description
Button plate for push-button, Product range: Accessories, Single unit, Name: OFF, Connection to SmartWire-DT: no
INTNO
International product number
4015080879510
NETTO_WEIGHT
Netto weight
0.00070 kg
ECLASS_13_0
Button plate for command and alarm devices [AKF042019]
ETIM_9_0
Legend plate for control circuit devices [EC000621]
EF000051
Shape
Square
EF000767
Construction type
Flat
EF000007
Colour
Red
EF015918
Literal imprint
Other
EF015922
Language of the imprint
Other
EF006094
Imprint ISO symbols
Symbol "0"
EF000131
Imprint
Other
EF005877
Engravable
false
EF001539
Programme diameter
16 mm
EF000008
Width
14 mm
EF000040
Height
14 mm
EF000015
Outer diameter
0 mm
EF007244
Suitable for push button
true
EF007254
Suitable for illuminated push buttons
false
EF007255
Suitable for indicator light
false
EF007257
Suitable for mushroom head push button
false
EF007261
Suitable for signalling lamp
false
EF007263
Suitable for selector switch
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices